Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DM200-TOOL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DM200-TOOL

General Information

  • Extended Product Type:
    DM200-TOOL
  • Product ID:
    1SAS010000R0102
  • ABB Type Designation:
    DM200-TOOL
  • Catalog Description:
    DM200-TOOL: AB 2.x Standard
  • Long Description:
    Automation Builder 2.x Standard software license (DM200-TOOL; single) - Engineering Productivity for PLC, Panels, Drives

Categories

  • Products » PLC Automation » Automation Builder » Platform » Software

Additional Information

  • ABB Type Designation:
    DM200-TOOL
  • CN8:
    49119900
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    49119900
  • Gross Weight:
    0.01 kg
  • Invoice Description:
    DM200-TOOL: AB 2.x Standard
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Main Type:
    DM200
  • Product Name:
    Automation Builder 2.x Standard Lic
  • Product Net Height:
    0.1 mm
  • Product Net Length:
    297 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    210 mm
  • Product Type:
    PLC-AC500
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1SAP190100R0200
  • Selling Unit of Measure:
    piece
  • Short Description:
    DM200-TOOL Automation Builder 2.x Standard license
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock US
    SGIND002EXPU
    CNYKAEXPU
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds