You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HF2.4-DOL-24VDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

HF2.4-DOL-24VDC

General Information

  • Extended Product Type:
    HF2.4-DOL-24VDC
  • Product ID:
    1SAT122000R1011
  • EAN:
    4013614515583
  • Catalog Description:
    HF2.4-DOL-24VDC Electronic Compact Starter 24 VDC
  • Long Description:
    The HF-DOL-range is used for the direct-on-line start of motors and the switching of non-resistive loads. With contactor and overload relay functionalities integrated into one device, the results are faster wiring times and fewer faults. The range covers 0.6 A, 2.4 A and up to 9 A - for motors up to 3 kW – 500 V AC. The integrated electronic overload protection has a wide setting range that enables just three models to cover all requirements. Setting range of HF2.4-DOL-24VDC is 0.18 A to 2.4 A. The control supply voltage is 24 V DC. For the control and main connection points ABB offers screw
    connections. ABB also offers a HF-DOLE safety range with emergency stop function. This offers Safety Integrity Level 3 in accordance with functional safety standard IEC 61508-1 and Performance Level 'e' in accordance with ISO 13849-1. The safety range is ATEX-certified.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371098
  • Product Main Type:
    HF
  • Product Name:
    Electronic Starter

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    99 mm
  • Product Net Depth / Length:
    114.5 mm
  • Product Net Weight:
    0.218 kg

Technical

  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-2
    UL 60947-1
    UL 60947-4-2
  • Function:
    Direct-on-line starter with overload protection
  • Utilization:
    Motor Protection
  • Rated Operational Voltage:
    Main Circuit 500 V AC
  • Operational Voltage:
    Maximum 550 V AC
    Minimum 42 V AC
  • Rated Frequency (f):
    Main Circuit 50 Hz
    Main Circuit 60 Hz
  • Rated Control Supply Voltage (Us):
    24 V DC
  • Rated Input Voltage (UIN):
    Switching Threshold at Signal <0> -3 ... 9.6 V
    Switching Threshold at Signal <1> 19.2 ... 30 V
  • Rated Impulse Withstand Voltage (Uimp):
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    500 V
  • Rated Operational Current AC-51 (Ie):
    2.4 A
  • Rated Operational Current AC-53a (Ie):
    2.4 A
  • Rated Control Supply Current (Is):
    0.04 A
  • Rated Uninterrupted Current (Iu):
    2.4 A
  • Input Current:
    0.003 A
  • Switching Frequency:
    ≤ 2 Hz
    120 starts/min
    7200 starts/h
  • Rated Operational Power AC-53a (Pe):
    0.75 kW
  • Overvoltage Category:
    III
  • Overload Protection:
    Electronic overload protection
  • Setting Range:
    0.18 ... 2.4 A
  • Trip Class:
    class 10A
  • Number of Poles:
    3
  • Power Loss:
    Maximum 3.3 W
    Minimum 1.1 W
  • Number of Protected Poles:
    3
  • Mechanical Durability:
    10000 cycle
  • Electrical Durability:
    30000000 cycle
  • Delay Time (τ):
    Off, Maximum, Switched Off via Supply Voltage 500 ms
    Off, Typical, Switched Off via Control Input Voltage 30 ms
    Off, Typical, Switched Off via Supply Voltage 25 ms
    Off, Maximum, Switched Off with Pushbutton 3 second [unit of time]
    Off, Minimum, Switched Off with Pushbutton 0.5 second [unit of time]
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    1
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 1 ... 2.5 mm²
    Flexible 1/2x 1 ... 2.5 mm²
    Rigid 1x 0.5 ... 4 mm²
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 2 ... 2.5 mm²
    Flexible 1x 2 ... 2.5 mm²
    Rigid 1x 2 ... 2.5 mm²
  • Recommended Screw Driver:
    Control Circuit M3
    Main Circuit M3
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Control Circuit 0.5 ... 0.6 N·m
    Main Circuit 0.5 ... 0.6 N·m
  • Wire Stripping Length:
    Control Circuit 8 mm
    Main Circuit 8 mm
  • Response Time:
    Phase Asymmetry 33% 120 second [unit of time]
    Phase Asymmetry 67% 1.8 second [unit of time]
    Phase Failure 1.8 second [unit of time]
  • Pollution Degree:
    2
  • Phase Loss Sensitive:
    Yes
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP20
  • Short-Circuit Current Rating (SCCR):
    (500 V AC, 30 A Class J or CC) 100 kA

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 500 V AC
  • Horsepower Rating UL/CSA:
    Nominal Switching Performance Full Load (power factor = 0.4) 1.2 Hp
    Nominal Switching Performance Full Load (power factor = 0.8) 2.2 Hp
  • Full Load Amps Motor Use:
    2.4 A
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible with Ferrule 1x 24 ... 14 AWG
    Flexible 1x 24 ... 14 AWG
    Solid 1x 24 ... 14 AWG
  • Connecting Capacity Control Circuit UL/CSA:
    Flexible with Ferrule 1x 24 ... 14 AWG
    Flexible 16-8 AWG
    Solid 1x 24 ... 14 AWG
  • Tightening Torque UL/CSA:
    Control Circuit 5 ... 7 in·lb
    Main Circuit 5 ... 7 in·lb

Safety Information

  • Mean Time to Failure (MTTF):
    43.3 year

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +70 °C
    Operation Compensated -40 ... + 80 °C
  • Maximum Operating Altitude Permissible:
    Without Derating 2000 m
  • RoHS Information:
    1SAD038501-0195
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    34 mm
  • Package Level 1 Gross Weight:
    0.318 kg
  • Package Level 1 EAN:
    4013614515583

Classifications

  • Object Classification Code:
    B
  • ETIM 6:
    EC001037 - Motor starter/Motor starter combination
  • ETIM 7:
    EC001037 - Motor starter/Motor starter combination
  • ETIM 8:
    EC001037 - Motor starter/Motor starter combination
  • eClass:
    V11.0 : 27370905
  • UNSPSC:
    39121521
  • IDEA Granular Category Code (IGCC):
    4727 >> Motor starter controls
  • E-Number (Finland):
    3707541
  • E-Number (Sweden):
    3210489
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links