Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DB16E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DB16E

General Information

  • Extended Product Type:
    DB16E
  • Product ID:
    1SAX101110R0001
  • EAN:
    4013614332814
  • Catalog Description:
    DB16E Single Mounting Kit
  • Long Description:
    DB16E Single Mounting Kit for E16DU

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    44.3 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    65.2 mm
  • Product Net Weight:
    0.035 kg

Technical

  • Suitable For:
    E16DU
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Environmental

  • Ambient Air Temperature:
    Storage -25 ... +70 °C
    Operation -25 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    99 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    48 mm
  • Package Level 1 Gross Weight:
    0.055 kg
  • Package Level 1 EAN:
    4013614332814
  • Package Level 2 Units:
    48 piece
  • Package Level 2 Width:
    288 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    3.026 kg
  • Package Level 2 EAN:
    4013614442414

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    7.0 27379201
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds