Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DB140E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DB140E

General Information

  • Extended Product Type:
    DB140E
  • Product ID:
    1SAX301110R1002
  • EAN:
    4013614383229
  • Catalog Description:
    DB140E Single Mounting Kit
  • Long Description:
    DB140E Single Mounting Kit for E140DU

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Electronic Overload Relays Accessories

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    39269097

Popular Downloads

Dimensions

  • Product Net Width:
    81.5 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.145 kg

Technical

  • Suitable For:
    E140DU
  • Standards:
    CSA 22.2 No. 14
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    UL 508

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    4013614383229
  • Package Level 2 Units:
    32 piece
  • Package Level 2 Width:
    558 mm
  • Package Level 2 Height:
    189 mm
  • Package Level 2 Depth / Length:
    263 mm
  • Package Level 2 Gross Weight:
    20.463 kg
  • Package Level 2 EAN:
    4013614492839

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • eClass:
    V11.0 : 27371392
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • E-Number (Finland):
    3801514
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds