Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TA25DU-32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

TA25DU-32

General Information

  • Extended Product Type:
    TA25DU-32
  • Product ID:
    1SAZ211201R1053
  • EAN:
    4013614216640
  • Catalog Description:
    TA25DU-32 Thermal Overload Relay
  • Long Description:
    The TA25DU-32 thermal overload relay is an economic electromechanical protection device for the main circuit. It offers reliable and fast protection for motors in the event of overload or phase failure. The device has trip class 10A. Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the block contactors. Single mounting kits are available as accessory.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    94 mm
  • Product Net Depth / Length:
    94 mm
  • Product Net Weight:
    0.2 kg

Technical

  • Setting Range:
    24 ... 32 A
  • Rated Operational Voltage:
    Auxiliary Circuit 440 V DC
    Auxiliary Circuit 500 V AC
    Main Circuit 690 V AC
    Main Circuit 440 V DC
  • Rated Operational Current (Ie):
    32 A
  • Rated Frequency (f):
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
    Auxiliary Circuit DC
    Main Circuit 60 Hz
    Main Circuit 50 Hz
    Main Circuit DC
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
    Main Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Poles:
    3
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Protected Poles:
    3
  • Conventional Free-air Thermal Current (Ith):
    Auxiliary Circuit NC 10 A
    Auxiliary Circuit NO 6 A
  • Rated Operational Current AC-15 (Ie):
    (120 V) NC 3 A
    (120 V) NO 1.5 A
    (240 V) NC 3 A
    (240 V) NO 1.5 A
    (400 V) NC 1.9 A
    (400 V) NO 1 A
    (440 V) NC 1 A
    (440 V) NO 1 A
    (500 V) NC 1 A
    (500 V) NO 1 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) NC 0.25 A
    (125 V) NO 0.25 A
    (24 V) NC 1.25 A
    (24 V) NO 1.25 A
    (250 V) NC 0.12 A
    (250 V) NO 0.04 A
    (60 V) NC 0.25 A
    (60 V) NO 0.25 A
  • Degree of Protection:
    Housing IP20
    Main Circuit Terminals IP10
  • Pollution Degree:
    3
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible 1/2x 0.75 ... 2.5 mm²
    Rigid 1/2x 0.75 ... 4 mm²
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1x 1.5 ... 6 mm²
    Flexible 1x 1.5 ... 6 mm²
    Rigid 1x 1.5 ... 10 mm²
  • Tightening Torque:
    Auxiliary Circuit 1 ... 1.3 N·m
    Main Circuit 2.5 ... 3.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Main Circuit 15 mm
  • Recommended Screw Driver:
    Auxiliary Circuit Pozidriv 1
    Main Circuit Pozidriv 2
  • Power Loss:
    at Rated Operating Conditions per Pole 1.8 ... 3.3 W
  • Suitable For:
    A9
    A12
    A16
    A26
    A30
    A40
    AL9
    AL12
    AL16
    AL26
    AL30
    AL40
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-4-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-4-1

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V AC
  • Ampere Rating UL/CSA:
    32 A
  • Contact Rating UL/CSA:
    (NC:) B600
    (NO:) C300
  • Connecting Capacity Main Circuit UL/CSA:
    Flexible 1x 10-8 AWG
    Stranded 1x 10-8 AWG
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 18-14 AWG
    Stranded 1/2x 18-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 12 in·lb
    Main Circuit 20 in·lb

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Operation Compensated -25 ... +55 °C
    Storage -40 ... +70 °C
  • Ambient Air Temperature Compensation:
    Yes
  • Maximum Operating Altitude Permissible:
    2000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    25g / 2 shocks / 13 ms
    11 ms Pulse 12g
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    98 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    47 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    4013614216640
  • Package Level 2 Units:
    48 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    10.946 kg
  • Package Level 2 EAN:
    4013614442049

Classifications

  • Object Classification Code:
    F
  • ETIM 4:
    EC000106 - Thermal overload relay
  • ETIM 5:
    EC000106 - Thermal overload relay
  • ETIM 6:
    EC000106 - Thermal overload relay
  • ETIM 7:
    EC000106 - Thermal overload relay
  • ETIM 8:
    EC000106 - Thermal overload relay
  • eClass:
    V11.0 : 27371501
  • UNSPSC:
    39121520
  • IDEA Granular Category Code (IGCC):
    5364 >> Overload relay
  • E-Number (Finland):
    3709380
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds