Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AS09-30-10-20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AS09-30-10-20

General Information

  • Extended Product Type:
    AS09-30-10-20
  • Product ID:
    1SBL101001R2010
  • EAN:
    3471523032200
  • Catalog Description:
    AS09-30-10-20 24V50/60HZ Contactor
  • Long Description:
    AS09 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The AS... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    72.5 mm
  • Product Net Height:
    68 mm
  • Product Net Weight:
    0.22 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    0
  • Standards:
    IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 690 V
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors Θ = 40 °C 22 A
    acc. to IEC 60947-5-1, Θ = 40 °C 10 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 22 A
    (690 V) 60 °C 18 A
    (690 V) 70 °C 15 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 60 °C 9 A
    (440 V) 60 °C 8 A
    (500 V) 60 °C 8 A
    (690 V) 60 °C 5 A
    (380 / 400 V) 60 °C 9 A
    (220 / 230 / 240 V) 60 °C 9 A
  • Rated Operational Power AC-3 (Pe):
    (400 V) 4 kW
    (415 V) 4 kW
    (440 V) 4 kW
    (500 V) 4 kW
    (690 V) 4 kW
    (220 / 230 / 240 V) 2.2 kW
  • Rated Operational Current AC-15 (Ie):
    (500 V) NC 2
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (400 / 440 V) 3 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 100 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 22 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 50 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 230 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 65 A
    for 0.1 s 140 A
    for 1 s 100 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 155 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 90 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 600 cycles per hour
    (AC-15) 1200 cycles per hour
    (AC-2 / AC-4) 300 cycles per hour
    (AC-3) 1200 cycles per hour
    (DC-13) 900 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 A / 144 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (125 V) 0.55 A / 69 W
    (220 V) 0.27 A / 60 W
    (250 V) 0.27 A / 68 W
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 V
    60 Hz 24 V
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 7 ... 22 ms
    Between Coil De-energization and NO Contact Opening 5 ... 19 ms
    Between Coil Energization and NC Contact Opening 6 ... 18 ms
    Between Coil Energization and NO Contact Closing 9 ... 24 ms
  • Connecting Capacity Main Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 0.75 ... 4 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 0.75 ... 2.5 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 0.75 ... 2.5 mm²
  • Wire Stripping Length:
    Auxiliary Circuit 9 mm
    Control Circuit 9 mm
    Main Circuit 9 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
    IP20
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 20 A
  • Horsepower Rating UL/CSA:
    (120 V AC) Single Phase 1/3 hp
    (200 ... 208 V AC) Three Phase 2 hp
    (220 ... 240 V AC) Three Phase 2 hp
    (240 V AC) Single Phase 1 hp
    (440 ... 480 V AC) Three Phase 5 hp
    (550 ... 600 V AC) Three Phase 7.5 hp
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 9 in·lb
    Control Circuit 9 in·lb
    Main Circuit 9 in·lb

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay -25 ... 60 °C
    Close to Contactor without Thermal O/L Relay -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: B1 10 g
    Closed, Shock Direction: C1 20 g
    Closed, Shock Direction: C2 20 g
    Open, Shock Direction: B1 5 g
    Open, Shock Direction: C1 9 g
    Open, Shock Direction: C2 14 g
    Shock Direction: A 20 g
    Shock Direction: B2 15 g
  • Resistance to Vibrations:
    3g Closed Position & 2g Open Position 5 ... 300 Hz

Material Compliance

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    2CMT2023-006525
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    78 mm
  • Package Level 1 Depth / Length:
    80 mm
  • Package Level 1 Height:
    48 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    3471523032200
  • Package Level 2 Units:
    40 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    195 mm
  • Package Level 2 Height:
    315 mm
  • Package Level 2 Gross Weight:
    8.8 kg
  • Package Level 3 Units:
    960 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4761 >> Magnet contactor, AC-switching
  • E-Number (Sweden):
    3210507
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links