Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UA26-30-10 230-240V 50Hz / 240-260V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

UA26-30-10 230-240V 50Hz / 240-260V 60Hz

General Information

  • Extended Product Type:
    UA26-30-10 230-240V 50Hz / 240-260V 60Hz
  • Product ID:
    1SBL241022R8810
  • EAN:
    3471522069887
  • Catalog Description:
    UA26-30-10 230-240V 50Hz / 240-260V 60Hz Contactor
  • Long Description:
    UA26 3-pole contactors for capacitor switching, can be used for the switching of capacitor banks whose inrush current peaks are less than or equal to 100 times nominal rms current. The table below gives the permissible powers according to operational voltage and temperature close to the contactor. It also specifies the maximum peak current Î values accepted by the contactor. The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. In these conditions, electrical durability of contactors is equal to 100 000 operating cycles. The UA.. series 3-pole contactors are of the block type design. - Main poles and auxiliary contacts: 3 main poles, 1 built-in auxiliary contact - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Depth / Length:
    93.6 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.6 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 690 V
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Rated Operational Power AC-6b (Pe):
    (230 / 240 V) 40 °C, 50 / 60 Hz 12 kvar
    (230 / 240 V) 55 °C, 50 / 60 Hz 11 kvar
    (230 / 240 V) 70 °C, 50 / 60 Hz 8.5 kvar
    (400 / 415 V) 40 °C, 50 / 60 Hz 20 kvar
    (400 / 415 V) 70 °C, 50 / 60 Hz 14.5 kvar
    (400 / 415 V) 55 °C, 50 / 60 Hz 18.5 kvar
    (440 V) 40 °C, 50 / 60 Hz 22 kvar
    (440 V) 55 °C, 50 / 60 Hz 20 kvar
    (440 V) 70 °C, 50 / 60 Hz 16 kvar
    (500 / 550 V), 40 °C, 50 / 60 Hz 22 kvar
    (500 / 550 V) 55 °C, 50 / 60 Hz 22 kvar
    (500 / 550 V) 70 °C, 50 / 60 Hz 19.5 kvar
    (690 V) 40 °C, 50 / 60 Hz 30 kvar
    (690 V) 55 °C, 50 / 60 Hz 30 kvar
    (690 V) 70 °C, 50 / 60 Hz 25 kvar
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
    gG Type Fuses 1.5 ... 1.8 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 420 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 170 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 / 144 A
    (48 V) 2.8 / 134 A
    (72 V) 2 / 144 A
    (125 V) 1.1 / 138 A
    (250 V) 0.55 / 138 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 230 ... 240 V
    60 Hz 240 ... 260 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 12 V·A
    Average Pull-in Value 50 Hz 120 V·A
    Average Pull-in Value 60 Hz 120 V·A
    Holding at Max. Rated Control Circuit Voltage 50 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage 50 Hz 3 W
    Holding at Max. Rated Control Circuit Voltage 60 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 3 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 120 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 140 V·A
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 4 ... 11 ms
    Between Coil Energization and NO Contact Closing 8 ... 21 ms
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M4 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 0.75 ... 4 mm²
    Rigid Cable 1.5 ... 6 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 4 (+,-) pozidriv 2 screws with cable clamp
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... 55 °C
    Near Contactor for Operation in Free Air (Uc) -40 ... 70 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    101 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    61 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    3471522069887
  • Package Level 2 Units:
    box 63 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    37.8 kg
  • Package Level 3 Units:
    576 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001079 - Capacitor magnet contactor
  • ETIM 5:
    EC001079 - Capacitor magnet contactor
  • ETIM 6:
    EC001079 - Capacitor contactor
  • ETIM 7:
    EC001079 - Capacitor contactor
  • ETIM 8:
    EC001079 - Capacitor contactor
  • eClass:
    V11.0 : 27371006
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds