Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UA50-30-00RA 220-230V 50Hz / 230-240V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UA50-30-00RA 220-230V 50Hz / 230-240V 60Hz

General Information

  • Extended Product Type:
    UA50-30-00RA 220-230V 50Hz / 230-240V 60Hz
  • Product ID:
    1SBL351024R8000
  • EAN:
    3471522303806
  • Catalog Description:
    UA50-30-00RA 220-230V 50Hz / 230-240V 60Hz Contactor
  • Long Description:
    UA50..RA 3-pole contactors for capacitor switching, can be used in installations in which the peak current far exceeds 100 times nominal rms current. The contactors are delivered complete with their damping resistors and must be used without additional inductances (see table below). The capacitors must be discharged (maximum residual voltage at terminals ≤ 50 V) before being re-energized when the contactors are making. Their electrical durability is 250 000 operating cycles for Ue < 500 V and 100 000 operating cycles for 500 V ≤ Ue ≤ 690 V. The UA..RA contactors are fitted with a special front mounted block, which ensures the serial insertion of 3 damping resistors into the circuit to limit the current peak on energization of the capacitor bank. Their connection also ensures capacitor precharging in order to limit the second current peak occurring upon making of the main poles. The insertion of resistors allows to damp the highest current peak of the capacitor when switching on, whatever its level. The UA..RA series 3-pole contactors are of the block type design. - Main poles: 3 main poles - Control circuit: AC operated with laminated magnet circuit - Accessories: a wide range of accessories is available.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors » UA and UA..RA Contactors

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001079 - Capacitor magnet contactor
  • ETIM 5:
    EC001079 - Capacitor magnet contactor
  • ETIM 6:
    EC001079 - Capacitor contactor
  • ETIM 7:
    EC001079 - Capacitor contactor
  • UNSPSC:
    39121529

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Gross Weight:
    1.35 kg
  • Package Level 1 EAN:
    3471522303806
  • Package Level 2 Units:
    box 63 piece
  • Package Level 2 Width:
    245 mm
  • Package Level 2 Depth / Length:
    75 mm
  • Package Level 2 Height:
    153 mm
  • Package Level 2 Gross Weight:
    85.05 kg

Certificates and Declarations (Document Number)

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Near Contactor for Operation in Free Air (Uc) -40 ... +70 °C
    Near Contactor for Operation in Free Air (0.85 ... 1.1 Uc) -40 ... +55 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 15 kW
    (380 / 400 V) 22 kW
    (415 V) 25 kW
    (440 V) 25 kW
    (500 V) 30 kW
    (690 V) 30 kW
  • Rated Operational Power AC-6b (Pe):
    (230 / 240 V) 40 °C, 50 / 60 Hz 25 kvar
    (230 / 240 V) 55 °C, 50 / 60 Hz 24 kvar
    (230 / 240 V) 70 °C, 50 / 60 Hz 20 kvar
    (400 / 415 V) 40 °C, 50 / 60 Hz 40 kvar
    (400 / 415 V) 70 °C, 50 / 60 Hz 35 kvar
    (400 / 415 V) 55 °C, 50 / 60 Hz 40 kvar
    (440 V) 40 °C, 50 / 60 Hz 50 kvar
    (440 V) 55 °C, 50 / 60 Hz 43 kvar
    (440 V) 70 °C, 50 / 60 Hz 37 kvar
    (500 / 550 V), 40 °C, 50 / 60 Hz 55 kvar
    (500 / 550 V) 55 °C, 50 / 60 Hz 50 kvar
    (500 / 550 V) 70 °C, 50 / 60 Hz 46 kvar
    (690 V) 40 °C, 50 / 60 Hz 72 kvar
    (690 V) 55 °C, 50 / 60 Hz 65 kvar
    (690 V) 70 °C, 50 / 60 Hz 60 kvar
  • Short-Circuit Protective Devices:
    gG Type Fuses 200 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1300 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 630 A
  • Maximum Electrical Switching Frequency:
    240 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Control Circuit Voltage (Uc):
    50 Hz 220 ... 230 V
    60 Hz 230 ... 240 V
  • Coil Consumption:
    Average Holding Value 50 / 60 Hz 18 5.5 V·A
    Average Holding Value 50 Hz 18 5.5 V·A
    Average Holding Value 60 Hz 18 5.5 V·A
    Average Pull-in Value 50 Hz 180 V·A
    Average Pull-in Value 60 Hz 210 V·A
  • Operate Time:
    Between Coil De-energization and NO Contact Opening 4 ... 11 ms
    Between Coil Energization and NO Contact Closing 8 ... 27 ms
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 6 ... 10 mm²
    Rigid Cable 6 ... 16 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
  • Connecting Terminals (delivered in open position) Main Poles:
    M 6 (+,-) pozidriv 2 screws with 1x (13 x 10 mm) connector
  • Terminal Type:
    Screw Terminals

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Depth / Length:
    140.4 mm
  • Product Net Height:
    150 mm
  • Product Net Weight:
    1.35 kg

Popular Downloads

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds