Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AF50-30-11 20-60V DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AF50-30-11 20-60V DC

General Information

  • Extended Product Type:
    AF50-30-11 20-60V DC
  • Product ID:
    1SBL357001R7211
  • EAN:
    3471522114723
  • Catalog Description:
    AF50-30-11 20-60V DC Contactor
  • Long Description:
    AF50 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC and 220 V DC. The contactors can also be used for many other applications such as bypass, capacitor switching, lighting, DC power circuits... The AF... contactors are fitted with an electronic coil interface which accepts a wide control voltage range, on AC 50/60 Hz or DC supplies. The same contactor can accept various supply voltages according to the different countries where the electrical equipment will be installed, or some fluctuation in the control voltage due to the local supply or network. The AF... contactors are also fully suitable for operation in AC or DC control circuit liable to voltage interruptions or voltage dip risks. Advantages: - Wide voltage range, e.g. 100 ... 250 V AC and DC - Can manage large voltage variations - Reduced power consumption - Very distinct closing and opening - Noise free - Can withstand voltage interruptions or voltage dips in the control supply (≤ 20 ms). The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles and 2 built-in auxiliary contacts, front and side-mounted add-on auxiliary contact blocks - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    82 mm
  • Product Net Depth / Length:
    108 mm
  • Product Net Height:
    110 mm
  • Product Net Weight:
    1.22 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Standards:
    IEC/EN 60947-1, IEC/EN 60947-4-1, UL 508, CSA C22-2 N°14, IEC 60077-1 (applicable parts), IEC 60077-2 (applicable parts), EN 50155 (applicable parts), TR CU 001/2011 (on request), IEC 61373, For compliance confirmation on applicable parts based on your application and combination, please consult your ABB sales representatives.
  • Rated Operational Voltage:
    Auxiliary Circuit 690 V
    Main Circuit 690 V
  • Rated Frequency (f):
    Supply Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 100 A
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 100 A
    (690 V) 55 °C 85 A
    (690 V) 70 °C 70 A
  • Rated Operational Current AC-3 (Ie):
    (415 V) 55 °C 50 A
    (440 V) 55 °C 45 A
    (500 V) 55 °C 45 A
    (690 V) 55 °C 35 A
    (380 / 400 V) 55 °C 50 A
    (220 / 230 / 240 V) 55 °C 53
  • Rated Operational Power AC-3 (Pe):
    (415 V) 25 kW
    (440 V) 25 kW
    (500 V) 30 kW
    (690 V) 30 kW
    (380 / 400 V) 22 kW
    (220 / 230 / 240 V) 15 kW
  • Rated Operational Power AC-6b (Pe):
    (230 / 240 V) 40 °C, 50 / 60 Hz 22 kvar
    (230 / 240 V) 55 °C, 50 / 60 Hz 22 kvar
    (230 / 240 V) 70 °C, 50 / 60 Hz 20 kvar
    (400 / 415 V) 40 °C, 50 / 60 Hz 38 kvar
    (400 / 415 V) 70 °C, 50 / 60 Hz 34 kvar
    (400 / 415 V) 55 °C, 50 / 60 Hz 38 kvar
    (440 V) 40 °C, 50 / 60 Hz 42 kvar
    (440 V) 55 °C, 50 / 60 Hz 42 kvar
    (440 V) 70 °C, 50 / 60 Hz 37 kvar
    (500 / 550 V), 40 °C, 50 / 60 Hz 48 kvar
    (500 / 550 V) 55 °C, 50 / 60 Hz 48 kvar
    (500 / 550 V) 70 °C, 50 / 60 Hz 42 kvar
    (690 V) 40 °C, 50 / 60 Hz 65 kvar
    (690 V) 55 °C, 50 / 60 Hz 65 kvar
    (690 V) 70 °C, 50 / 60 Hz 58.5 kvar
  • Rated Breaking Capacity AC-3:
    8 x Ie AC-3
  • Rated Making Capacity AC-3:
    10 x Ie AC-3
  • Rated Operational Current AC-15 (Ie):
    (500 V) 2 A
    (690 V) 2 A
    (24 / 127 V) 6 A
    (220 / 240 V) 4 A
    (380 / 400 V) 3 A
  • Short-Circuit Protective Devices:
    Auxiliary Circuit - gG Type Fuses 10 A
    gG Type Fuses 100 A
  • Rated Short-time Withstand Current Low Voltage (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 650 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 110 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 250 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1000 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 370 A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1300 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 630 A
  • Maximum Electrical Switching Frequency:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • Rated Operational Current DC-13 (Ie):
    (24 V) 6 / 144 A
    (48 V) 2.8 / 134 A
    (72 V) 1 / 72 A
    (125 V) 0.55 / 69 A
    (250 V) 0.3 / 75 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
    acc. to UL/CSA 600 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Mechanical Durability:
    10 million
  • Maximum Mechanical Switching Frequency:
    300 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    DC Operation 20 ... 60 V
  • Coil Consumption:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 7 V·A
    Holding at Max. Rated Control Circuit Voltage 50 Hz 2.8 W
    Holding at Max. Rated Control Circuit Voltage 60 Hz 7 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 2.8 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 210 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 210 V·A
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 35 ... 115 ms
    Between Coil De-energization and NO Contact Opening 30 ... 110 ms
    Between Coil Energization and NC Contact Opening 27 ... 95 ms
    Between Coil Energization and NO Contact Closing 30 ... 100 ms
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH75-25 (75 x 25 mm Mounting Rail) acc. to IEC 60715
  • Mounting by Screws (not supplied):
    2 x M6 screws placed diagonally
  • Connecting Capacity Main Circuit:
    Flexible with Cable End 6 ... 16 mm²
    Rigid Cable 6 ... 25 mm²
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 4 mm²
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Connecting Terminals (delivered in open position) Main Poles:
    M 6 (+,-) pozidriv 2 screws with 1x (13 x 10 mm) connector
  • Terminal Type:
    Screw Terminals

Technical UL/CSA

  • NEMA Size:
    2
  • Continuous Current Rating NEMA:
    45 A
  • Horsepower Rating NEMA:
    (115 V AC) Single Phase 3 Hp
    (200 V AC) Three Phase 10 Hp
    (230 V AC) Single Phase 7-1/2 Hp
    (230 V AC) Three Phase 15 Hp
    (460 V AC) Three Phase 25 Hp
    (575 V AC) Three Phase 25 Hp
  • General Use Rating UL/CSA:
    (600 V AC) 80 A
  • Horsepower Rating UL/CSA:
    (120 V AC) Single Phase 3 hp
    (200 ... 208 V AC) Three Phase 15 hp
    (220 ... 240 V AC) Three Phase 20 hp
    (240 V AC) Single Phase 7-1/2 hp
    (440 ... 480 V AC) Three Phase 40 hp
    (550 ... 600 V AC) Three Phase 50 hp

Environmental

  • Ambient Air Temperature:
    Close to Contactor Fitted with Thermal O/L Relay -25 ... 55 °C
    Close to Contactor without Thermal O/L Relay -40 ... 70 °C
    Close to Contactor for Storage -60 ... +80 °C
  • Climatic Withstand:
    acc. to IEC 60068-2-30 and 60068-2-11 - UTE C 63-100 specification II
  • Maximum Operating Altitude Permissible:
    Without Derating 3000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    140 mm
  • Package Level 1 Depth / Length:
    146 mm
  • Package Level 1 Height:
    96 mm
  • Package Level 1 Gross Weight:
    1.22 kg
  • Package Level 1 EAN:
    3471522114723
  • Package Level 2 Units:
    box 20 piece
  • Package Level 2 Gross Weight:
    24.4 kg

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • eClass:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds