Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: AF80-30-00-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AF80-30-00-11

General Information

  • Extended Product Type:
    AF80-30-00-11
  • Product ID:
    1SBL397001R1100
  • EAN:
    3471523132917
  • Catalog Description:
    AF80-30-00-11 24-60V50/60HZ 20-60VDC Contactor
  • Long Description:
    AF80 contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Across the Line Contactors

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Depth / Length:
    116 mm
  • Product Net Height:
    125.5 mm
  • Product Net Weight:
    1.22 kg

Technical

  • Number of Main Contacts NO:
    3
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Number of Auxiliary Contacts NC:
    0
  • Rated Operational Voltage:
    Main Circuit 690 V
  • Rated Frequency (f):
    Main Circuit 50 / 60 Hz
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 130 A
  • Rated Operational Current AC-1 (Ie):
    (690 V) 40 °C 125 A
    (690 V) 60 °C 100 A
    (690 V) 70 °C 85 A
  • Rated Operational Current AC-3 (Ie):
    (220 / 230 / 240 V) 60 °C 80 A
    (380 / 400 V) 60 °C 80 A
    (415 V) 60 °C 80 A
    (440 V) 60 °C 80 A
    (500 V) 60 °C 65 A
    (690 V) 60 °C 49 A
    (1000 V) 60 °C 25 A
  • Rated Operational Power AC-3 (Pe):
    (220 / 230 / 240 V) 22 kW
    (380 / 400 V) 37 kW
    (400 V) 37 kW
    (415 V) 45 kW
    (440 V) 45 kW
    (500 V) 45 kW
    (690 V) 45 kW
  • Rated Short-time Withstand Current (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 780 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 140 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 300 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1200 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 450 A
    for 1 s -empty- A
  • Maximum Breaking Capacity:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1150 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 750 A
  • Maximum Electrical Switching Frequency:
    AC-1 600 cycles per hour
    AC-2 / AC-4 150 cycles per hour
    AC-3 1200 cycles per hour
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Rated Control Circuit Voltage (Uc):
    50 Hz 24 ... 60 V
    60 Hz 24 ... 60 V
    DC Operation 20 ... 60 V
  • Operate Time:
    Between Coil De-energization and NC Contact Closing 19 ... 105 ms
    Between Coil De-energization and NO Contact Opening 17 ... 100 ms
    Between Coil Energization and NC Contact Opening 38 ... 95 ms
    Between Coil Energization and NO Contact Closing 42 ... 100 ms
  • Connecting Capacity Main Circuit:
    Flexible with Insulated Ferrule 1/2x 6 ... 50 mm²
    Flexible with Ferrule 1/2x 6 ... 50 mm²
    Rigid 1x 6 ... 70 mm²
    Rigid 2x 6 ... 50 mm²
  • Connecting Capacity Control Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Wire Stripping Length:
    Main Circuit 17 mm
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP10
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Close to Contactor for Storage -60 ... +80 °C
    Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 °C
    Close to Contactor without Thermal O/L Relay -40 ... +70 °C
  • Climatic Withstand:
    Category B according to IEC 60947-1 Annex Q
  • Maximum Operating Altitude Permissible:
    3000 m
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    5 ... 300 Hz 3 g closed position / 3 g open position
  • Resistance to Shock acc. to IEC 60068-2-27:
    Closed, Shock Direction: A 25 g
    Closed, Shock Direction: B1 25 g
    Closed, Shock Direction: B2 15 g
    Closed, Shock Direction: C1 25 g
    Closed, Shock Direction: C2 25 g
    Open, Shock Direction: B1 5 g

Technical UL/CSA

  • General Use Rating UL/CSA:
    (600 V AC) 105 A
  • Horsepower Rating UL/CSA:
    (120 V AC) Single Phase 7-1/2 Hp
    (240 V AC) Single Phase 15 Hp
    (200 ... 208 V AC) Three Phase 25 Hp
    (220 ... 240 V AC) Three Phase 30 Hp
    (440 ... 480 V AC) Three Phase 60 Hp
    (550 ... 600 V AC) Three Phase 75 Hp
  • Tightening Torque UL/CSA:
    Control Circuit 11 in·lb
    Main Circuit 53 in·lb

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Depth / Length:
    150 mm
  • Package Level 1 Height:
    103 mm
  • Package Level 1 Gross Weight:
    1.34 kg
  • Package Level 1 EAN:
    3471523132917
  • Package Level 2 Units:
    8 piece
  • Package Level 2 Width:
    250 mm
  • Package Level 2 Depth / Length:
    300 mm
  • Package Level 2 Height:
    300 mm
  • Package Level 2 Gross Weight:
    10.72 kg
  • Package Level 3 Units:
    192 piece

Classifications

  • Object Classification Code:
    Q
  • E-nummer:
    3210050
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds