Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TE5S-120

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TE5S-120

General Information

  • Extended Product Type:
    TE5S-120
  • Product ID:
    1SBN020010R1002
  • EAN:
    3471522121660
  • Catalog Description:
    TE5S-120 Electronic Timer
  • Long Description:
    TE5S-120 Electronic Timer

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • EAN:
    3471522121660
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    23 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    0.08 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    23 mm
  • Package Level 1 Height:
    85 mm
  • Package Level 1 Depth / Length:
    75 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    3471522121660

Environmental

  • Resistance to Shock acc. to IEC 60068-2-27:
    Half-sine Pulse for 11 ms, Shock Direction: A 20 m/s²
    Half-sine Pulse for 11 ms, Shock Direction: B 15 m/s²
    Half-sine Pulse for 11 ms, Shock Direction: C 20 m/s²
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Coil Consumption:
    Average Holding Value 50 Hz 3.5 V·A
    Average Holding Value 60 Hz 3.5 V·A
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Cable End 0.75 ... 2.5 mm²
    Rigid Cable 1 ... 2.5 m²
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 10 A
  • Connecting Terminals (delivered in open position) Built-in Auxiliary Terminals:
    (+,-) pozidriv 1 screw
  • Connecting Terminals (delivered in open position) Coils Terminals:
    (+,-) pozidriv 1 screw
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
  • Maximum Mechanical Switching Frequency:
    720 cycles per hour
  • Mechanical Durability:
    5 million
  • Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Electronic Timer
  • Rated Control Circuit Voltage (Uc):
    50 Hz / 60 Hz 110 ... 120 V AC
  • Rated Frequency (f):
    Supply Circuit 50 60 Hz
  • Rated Frequency Limits:
    48 ... 63 Hz
  • Rated Insulation Voltage (Ui):
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 440 V
  • Rated Operational Current AC-15 (Ie):
    (220 / 240 V) 4 A
    (24 / 127 V) 5 A
  • Rated Operational Current DC-13 (Ie):
    (24 V) 4 A
  • Rated Operational Voltage:
    Main Circuit 240 V
  • RoHS Date:
    20171115
  • Suitable For:
    AX06
    AX09
    AX12
    AX18
    AX25
    AX32
    AX40
    AX50
    AX65
    AX80
    AX95
    AX115
    AX150
    AX185
    AX205
  • Terminal Type:
    Screw Terminals
  • Time Range:
    Direct 0.8...8 s or 6...60 s

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    K
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds