You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZA75 190V 50Hz / 220V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ZA75 190V 50Hz / 220V 60Hz

General Information

  • Extended Product Type:
    ZA75 190V 50Hz / 220V 60Hz
  • Product ID:
    1SBN153510R3606
  • EAN:
    3471522118363
  • Catalog Description:
    ZA75 190V 50Hz / 220V 60Hz Coil
  • Long Description:
    ZA75 is a coil spare part for A45 ...A75 contactor serie with screw terminals and a rated control circuit voltage 190V 50Hz / 220V 60Hz

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Product Main Type:
    Accessories for Block Contactors

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Height:
    111 mm
  • Product Net Weight:
    0.166 kg

Technical

  • Rated Control Circuit Voltage (Uc):
    50 Hz 190 V
    60 Hz 220 V
  • Rated Frequency (f):
    Control Circuit 50 / 60 Hz
  • Suitable For:
    A45
    A50
    A63
    A75
    GA75
    UA50
    UA63
    UA75
    UA50RA
    UA63RA
    UA75RA
  • Terminal Type:
    Screw Terminals

Environmental

  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • REACH Declaration:
    2CMT2021-006202
  • RoHS Information:
    2CMT2021-006277
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.166 kg
  • Package Level 1 EAN:
    3471522118363
  • Package Level 2 Units:
    box 48 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Gross Weight:
    7.968 kg

Classifications

  • eClass:
    V11.0 : 27371012
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC001043 - Coil for relay
  • UNSPSC:
    39120000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links