Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ZA75 220-230V 50Hz / 230-240V 60Hz

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ZA75 220-230V 50Hz / 230-240V 60Hz

General Information

  • Extended Product Type:
    ZA75 220-230V 50Hz / 230-240V 60Hz
  • Product ID:
    1SBN153510R8006
  • EAN:
    3471522118806
  • Catalog Description:
    ZA75 220-230V 50Hz / 230-240V 60Hz Coil
  • Long Description:
    ZA75 220-230V 50Hz / 230-240V 60Hz Coil

Technical

  • Suitable For:
    A45
    A50
    A63
    A75
    GA75
    UA50
    UA63
    UA75
    UA50RA
    UA63RA
    UA75RA
  • Rated Control Circuit Voltage (Uc):
    50 Hz 220 ... 230 V
    60 Hz 230 ... 240 V
  • Terminal Type:
    Screw Terminals

Environmental

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    111 mm
  • Product Net Depth / Length:
    72 mm
  • Product Net Weight:
    0.166 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    0.166 kg
  • Package Level 1 EAN:
    3471522118806
  • Package Level 2 Units:
    box 48 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Height:
    308 mm
  • Package Level 2 Depth / Length:
    245 mm
  • Package Level 2 Gross Weight:
    7.968 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3709137

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8538 90 99
  • UNSPSC:
    39120000
  • eClass:
    V11.0 : 27371012
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds