Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP430T-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CP430T-ETH

General Information

  • Extended Product Type:
    CP430T-ETH
  • Product ID:
    1SBP260196R1001
  • ABB Type Designation:
    CP430T-ETH
  • EAN:
    3471522601964
  • Catalog Description:
    CP435 T-ETH Control Panel 7” TFT Touch s
  • Long Description:
    CP430 T-ETH Control Panel 1 menu 5 defined keys 5.7” TFT Touch screen 64K Colors + Ethernet

Additional Information

  • ABB Type Designation:
    CP430T-ETH
  • Ambient Air Temperature:
    Operation 0 ... +50 °C
    Storage -10 ... +60 °C
  • Battery Type:
    Portable
  • CN8:
    85381000
  • Communication:
    Depend on Driver
  • Communication Interface:
    Ethernet
  • Communication Speed:
    4.8 ... 187.5 kBd
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • cUL Certificate:
    1SAA960000-1709
  • Customs Tariff Number:
    85381000
  • Data Sheet, Technical Information:
    1SBC159107L0202
  • Declaration of Conformity - CE:
    1SBD240515C1000
  • Display Type:
    TFT Touch + keys
  • EAN:
    3471522601964
  • Fieldbus Interface Type:
    Modbus RTUAC500_ModbusASCIIothers (contact us)
  • Frame Size:
    Undefined
  • Fuse Size:
    5 x 20_MMTx
  • Fuse Type:
    SLEEK.36ESr
  • Gross Weight:
    1.34 kg
  • Instructions and Manuals:
    1SBC159103M0202
  • Instructions and Manuals (Part 2):
    1SBC159106M0202
  • Invoice Description:
    CP435 T-ETH Control Panel 7” TFT Touch s
  • Made To Order:
    No
  • Memory Size User Data:
    512 kB
  • Memory Size User Program:
    4000 kB
  • Memory Type User Data:
    512 kilobyte RAM
  • Memory Type User Program:
    4 MB ROM
  • Minimum Order Quantity:
    1 piece
  • Mounting on DIN Rail:
    No
  • Mounting Position:
    0 to 135 °
  • Mounting Type:
    Front face
  • Number of Characters Per Line:
    40
  • Number of Display Lines:
    30
  • Number of Function Keys:
    5
  • Number of LEDs:
    0
  • Operating Mode:
    off-lineon-line
  • Order Multiple:
    1 piece
  • Power Consumption (@Pcons):
    20 V·A
  • Power Supply:
    24 V DC
  • Product Main Type:
    CP430
  • Product Name:
    Control Panel
  • Product Net Depth / Length:
    60 mm
  • Product Net Height:
    145 mm
  • Product Net Length:
    60 mm
  • Product Net Weight:
    0.86 kg
  • Product Net Width:
    195 mm
  • Product Type:
    PLC-CP400
  • Profibus:
    No
  • Programming Software:
    CP400 Soft
  • Quote Only:
    No
  • Real-time Clock:
    Yes
  • Release Type:
    V11.11.10
  • RoHS Information:
    1SBD340002R0202
  • Screen Color:
    64k colors
  • Screen Resolution:
    320 x 240 pixel
  • Screen Size:
    4:3 screen 5.7 in
  • Screen Type:
    TFT color, CCFL backlight, touch screen
  • Security:
    password protection with 9 user levels
  • Selling Unit of Measure:
    piece
  • Serial Port 1 Type:
    RS232/RS485
  • Serial Port 2 Type:
    RS232/RS422/RS485
  • Service Life:
    60000 hour
  • Short Description:
    CP430 T-ETH Control Panel 5.7” TFT Touch screen
  • Short-Circuit Protective Devices:
    gG Type Fuses Integrated
  • Software Function:
    alarm managementrecipe managementtrendsmacro & laddersub-screen
  • Stocked At (Warehouses):
    Menden, Germany
  • Supply Voltage:
    20.4 ... 27.6 V DC
  • UL Certificate:
    NRAQ.E240320
  • USB Port 1 Type:
    Host, version 2.0
  • USB Port 2 Type:
    1 Device Ver. 2.0
  • Viewing Area Height:
    88.4 mm
  • Viewing Area Length:
    117.2 mm
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds