Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OESAZW2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OESAZW2

General Information

  • Extended Product Type:
    OESAZW2
  • Product ID:
    1SCA022078R1600
  • EAN:
    6417019017068
  • Catalog Description:
    OESAZW2 Conversion kit
  • Long Description:
    Attachment levers provided with holes, enabling different shaft distances. The combination switches can be mounted either horizontally or vertically. Two 3 or 4-pole switches needed. Including OHB145J12 operating handle

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    215 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    0.55 kg

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    215 mm
  • Package Level 1 Depth / Length:
    300 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    6417019017068
  • Package Level 2 Units:
    1 piece
  • Package Level 2 Gross Weight:
    0.80 kg

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3660102
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds