You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OZXK4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OZXK4

General Information

  • Extended Product Type:
    OZXK4
  • Product ID:
    1SCA022131R9230
  • EAN:
    6417019236599
  • Catalog Description:
    OZXK4 AUXILIARY CONTACTS
  • Long Description:
    AUXILIARY CONTACTS, OZXK4

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.01 kg

Technical

  • Conventional Free-air Thermal Current (Ith):
    10 A
  • Conventional Thermal Current (Ithe):
    10 A
  • Rated Insulation Voltage (Ui):
    690 V
  • Number of Auxiliary Contacts NO:
    2
  • Rated Voltage (Ur):
    690 V

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    50 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.085 kg
  • Package Level 1 EAN:
    6417019236599

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • UNSPSC:
    39121522
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3641354
  • E-Number (Sweden):
    3171528
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links