Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OTP25B6M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTP25B6M

General Information

  • Extended Product Type:
    OTP25B6M
  • Product ID:
    1SCA022401R5720
  • EAN:
    6417019131429
  • Catalog Description:
    OTP25B6M Enclosed Switch Disconnector
  • Long Description:
    Encl. Switch Disconnector, 6-p. 415V AC23 20A, 9kW. Plastic enclosure. IP65. Black Selector handle. Interlocked cover. Defeatable interlocking. The enclosure in the OTP series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have knock out holes for 2 parallell cables and one control cable, both from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked. The interlocking can be by-passed, for thermographing etc. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    130 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.635 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 25 A
    (500 V) 25 A
    (690 V) 25 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 25 A
    (690 V) 25 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 20 A
    (500 V) 20 A
    (690 V) 11 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 9 kW
    (500 V) 9 kW
    (690 V) 9 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    0.5 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 0.705 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 0.5 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.6 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Selector handle
  • Position of Line Terminals:
    Top In - Bottom Out
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    6
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 10 mm²
    Screw Clamp / PE Terminal 2pc,1.5 ... 10 mm²
  • Cable Cross-Section:
    0.75 ... 10 mm²
  • Cable Entry Position:
    Top and/or Bottom
  • Cable Outlets Per Side:
    2xM25+M16 / 2xM25+M16
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK08
  • Enclosure Material:
    Plastic
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 1 NC
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Position of Neutral Terminals:
    Top In - Bottom Out
  • Position of PE Terminals:
    Top In - Bottom Out
  • Tightening Torque:
    Main Circuit 0.8 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 0.8 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    142 mm
  • Package Level 1 Depth / Length:
    167 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    6417019131429

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links