Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIG-221-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

KIG-221-1

General Information

  • Extended Product Type:
    KIG-221-1
  • Product ID:
    1SCA022468R0900
  • EAN:
    7025840056287
  • Catalog Description:
    KIG-221-1 Rubber type C-flange
  • Long Description:
    Rubber membrane type C-flange for one 20…65mm cable

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Replacement Product ID (NEW):
    HIKFL211
  • Country of Origin:
    Norway (NO)

Popular Downloads

Dimensions

  • Product Net Width:
    88 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    216 mm
  • Product Net Weight:
    0.43 kg

Technical

  • Handle Color:
    Black
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Rubber

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    216 mm
  • Package Level 1 Height:
    88 mm
  • Package Level 1 Gross Weight:
    0.447 kg
  • Package Level 1 EAN:
    7025840056287

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000441 - Cable screw gland
  • ETIM 6:
    EC000441 - Cable screw gland
  • ETIM 7:
    EC000441 - Cable gland
  • ETIM 8:
    EC000441 - Cable gland
  • eClass:
    V11.1 : 27144432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3413321
  • E-Number (Norway):
    2560000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds