You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OS200B03P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OS200B03P

General Information

  • Extended Product Type:
    OS200B03P
  • Product ID:
    1SCA022709R9330
  • EAN:
    6417019225869
  • Catalog Description:
    OS200B03P SWITCH FUSE
  • Long Description:
    Switch Fuses,Front Operated,3-pole,03 (Left Side),British Standard,B1-B2,Handle and shaft included,

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    177 mm
  • Product Net Height:
    199 mm
  • Product Net Depth / Length:
    130 mm
  • Product Net Weight:
    2.8 kg
    6.3 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 60 kW
    (400 V) 110 kW
    (415 V) 110 kW
    (500 V) 132 kW
    (690 V) 200 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 200 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 200 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 8 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 80 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 17 W
  • Pollution Degree:
    3
  • Handle Type:
    Pistol handle and shaft included
  • Switches Operating Mechanism:
    03 (Left Side)
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Fuse Size:
    B1-B2
  • Fuse System:
    British Standard
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    20 mm
  • Tightening Torque:
    15 ... 22 N·m
  • Rated Current (In):
    Main Circuit 200 A

Technical UL/CSA

  • Tightening Torque:
    15 ... 22 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    230 mm
    9.1 in
  • Package Level 1 Depth / Length:
    270 mm
    10.6 in
  • Package Level 1 Height:
    170 mm
    6.7 in
  • Package Level 1 Gross Weight:
    3.1 kg
    6.9 lb
  • Package Level 1 EAN:
    6417019225869

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links