You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT16ETMM3TE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OT16ETMM3TE

General Information

  • Extended Product Type:
    OT16ETMM3TE
  • Product ID:
    1SCA022734R5980
  • EAN:
    6417019237756
  • Catalog Description:
    OT16ETMM3TE EMC safety switch
  • Long Description:
    EMC safety switch, 3-p. 415V AC23 16A, 7.5kW. Mounted auxiliary contact: 1NO0NC. Steel sheet enclosure. IP65. Black Selector handle. Interlocked cover. Defeatable interlocking. The enclosure of the OTL series is made of rigid alu-zinc coated steel with polyester powder coating. The enclosure has a hinged door, with door lock. The cover is interlocked, and can not be opened when switch is on. The interlock function can be defeated for thermographing. Suitable for outdoor use with respect to exposure to Ultraviolet Light, Water exposure and Immersion in accordance with UL746C. The cable entries are of knock out types. EMC cable glands to be used. PE terminal included.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    150 mm
  • Product Net Height:
    200 mm
  • Product Net Depth / Length:
    100 mm
  • Product Net Weight:
    1.7 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 32 A
    (500 V) 32 A
    (690 V) 32 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 16 A
    (500 V) 16 A
    (690 V) 10 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 7.5 kW
    (500 V) 7.5 kW
    (690 V) 7.5 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 40 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 0.705 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 0.5 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 1.6 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Selector handle
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    EMC
  • Number of Poles:
    3
  • Neutral Type:
    No neutral terminal
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 10 mm²
    Screw Clamp / PE Terminal 2pc,1.5 ... 25 mm²
  • Cable Cross-Section:
    0.75 ... 10 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xø25.5+ø16.5 / 2xø25.5+ø16.5
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    2 NO, 2 NC
  • Mounted Auxiliary Contacts:
    1 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    1
  • Tightening Torque:
    Main Circuit 0.8 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 0.8 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    176 mm
  • Package Level 1 Depth / Length:
    255 mm
  • Package Level 1 Height:
    160 mm
  • Package Level 1 Gross Weight:
    1.8 kg
  • Package Level 1 EAN:
    6417019237756

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601738
  • E-Number (Norway):
    1429470
  • E-Number (Sweden):
    3141204
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links