You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT200E03WP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

OT200E03WP

General Information

  • Extended Product Type:
    OT200E03WP
  • Product ID:
    1SCA022744R2670
  • EAN:
    6417019241333
  • Catalog Description:
    OT200E03WP SWITCH-DISCONNECTOR
  • Long Description:
    3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, wide phase distance, terminal bolt kit included

Circular Value

Eco Transparency

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    169.5 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.5 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
    (1000 V) 200 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 200 A
    (500 V) 200 A
    (690 V) 200 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 60 kW
    (400 ... 415 V) 110 kW
    (500 V) 132 kW
    (690 V) 200 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 200 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 200 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 8 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (315 A fuse, 500 V) 100 kA
    (355 A fuse, 690 V) 80 kA
    (250 A fuse, 690 V) 100 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 4.0 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft included
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
    03 (Left Side)
  • Distance Between Phases:
    Wide phase distance
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    Wide phase distance
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP00
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    20 mm
  • Tightening Torque:
    acc. IEC 60947-1 15 … 22 N·m
  • Mechanical Durability:
    20000
  • Lock Type:
    Yes

Technical UL/CSA

  • Tightening Torque:
    acc. IEC 60947-1 15 … 22 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC301265D0201
  • Toxic Substances Control Act - TSCA:
    1SCC011025D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    190 mm
    7.5 in
  • Package Level 1 Depth / Length:
    290 mm
    11.4 in
  • Package Level 1 Height:
    110 mm
    4.3 in
  • Package Level 1 Gross Weight:
    1.7 kg
    3.7 lb
  • Package Level 1 EAN:
    6417019241333

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3661319
  • E-Number (Sweden):
    3171186
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links