Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTZ400E

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTZ400E

General Information

  • Extended Product Type:
    OTZ400E
  • Product ID:
    1SCA022749R1960
  • EAN:
    6417019243306
  • Catalog Description:
    OTZ400E FOURTH POLE
  • Long Description:
    OTZ400E FOURTH POLE

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    185 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.59 kg

Technical

  • Conventional Free-air Thermal Current (Ith):
    400 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 400 A

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Gross Weight:
    0.59 kg
  • Package Level 1 EAN:
    6417019243306

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3601118
  • E-Number (Sweden):
    3171243
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds