You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OS200DZ03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OS200DZ03

General Information

  • Extended Product Type:
    OS200DZ03
  • Product ID:
    1SCA022797R3520
  • EAN:
    6417019263489
  • Catalog Description:
    OS200DZ03 SWITCH FUSE

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Technical

  • Rated Operational Voltage:
    Main Circuit 690 V AC

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC011025D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    230 mm
  • Package Level 1 Depth / Length:
    270 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Gross Weight:
    3.12 kg
  • Package Level 1 EAN:
    6417019263489

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links