Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OWP6D40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OWP6D40

General Information

  • Extended Product Type:
    OWP6D40
  • Product ID:
    1SCA022865R4800
  • EAN:
    6417019335018
  • Catalog Description:
    OWP6D40 6 and 8-pole switch mechanism
  • Long Description:
    OWP6D40 CONVERSION KIT

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    35 mm
  • Product Net Depth / Length:
    50 mm
  • Product Net Weight:
    0.03 kg

Container Information

  • Package Level 1 Units:
    1 PCE bag
  • Package Level 1 Width:
    12 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Height:
    35 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    6417019335018

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3661059
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds