Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OZ331PB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OZ331PB

General Information

  • Extended Product Type:
    OZ331PB
  • Product ID:
    1SCA100657R1001
  • EAN:
    4034656511517
  • Catalog Description:
    OZ331PB ROUND PADL.HANDLE/SNAP
  • Long Description:
    IP65, NEMA 4X outdoor, size 66x66, suitable for 6 mm shaft (one-hole mounting), black

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Popular Downloads

Dimensions

  • Product Net Width:
    66 mm
  • Product Net Height:
    66 mm
  • Product Net Depth / Length:
    59 mm
  • Product Net Weight:
    0.05 kg

Technical

  • Handle Color:
    Black
  • Handle Type:
    Selector
  • Special Functions:
    PB
  • Color:
    Black
  • Degree of Protection:
    IP65
  • Lock Type:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    1SCC302003D0201

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    48 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    48 mm
  • Package Level 1 Gross Weight:
    0.054 kg
  • Package Level 1 EAN:
    4034656511517

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • UNSPSC:
    39122221
  • eClass:
    V11.1 : 27370414
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3602368
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds