You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KOT61008

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KOT61008

General Information

  • Extended Product Type:
    KOT61008
  • Product ID:
    1SCA101606R1001
  • EAN:
    6417019465289
  • Catalog Description:
    KOT61008 Stainless steel flange cover
  • Long Description:
    Acid-proof steel flange cover

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    26 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    0.3 kg

Technical

  • Handle Color:
    Black
  • Special Functions:
    Cut-out ring
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Metal

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Gross Weight:
    0.32 kg
  • Package Level 1 EAN:
    6417019465289

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000441 - Cable gland
  • ETIM 8:
    EC000441 - Cable gland
  • ETIM 9:
    EC000441 - Cable gland
  • eClass:
    V11.1 : 27144432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    3134716
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links