You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT125FT4N2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

OT125FT4N2

General Information

  • Extended Product Type:
    OT125FT4N2
  • Product ID:
    1SCA105066R1001
  • EAN:
    6417019391960
  • Catalog Description:
    OT125FT4N2 SWITCH-DISCONNECTOR
  • Long Description:
    4-pole, front operated, door mounted, switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included

Circular Value

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    96.5 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    66.5 mm
  • Product Net Weight:
    0.5 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 125 A
    (500 V) 125 A
    (690 V) 125 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 90 A
    (500 V) 70 A
    (690 V) 50 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 22 kW
    (400 ... 415 V) 45 kW
    (500 V) 45 kW
    (690 V) 45 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 125 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 3.6 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 2.5 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (125 A fuse, 415 V) 50 kA
    (125 A fuse, 690 V) 10 kA
    (63 A fuse, 690 V) 50 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 6.3 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Fourth Pole Position:
    Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    No
  • Mounting Type:
    Door mounting
  • Number of Poles:
    4
  • Cable Cross-Section:
    Cu 10 ... 70 mm²
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 6 N·m
  • Mechanical Durability:
    20000
  • Lock Type:
    No

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V
  • Ampere Rating:
    100 A
  • Horsepower Rating UL/CSA:
    (acc. to UL 200 V) 25 Hp
    (acc. to UL 480 V) 50 Hp
    (acc. to UL 240 V) 30 Hp
    (acc. to UL 208 V) 25 Hp
    (acc. to UL 600 V) 50 Hp
  • Tightening Torque:
    acc. IEC 60947-1 6 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC301264D0201

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    109 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Height:
    79 mm
  • Package Level 1 Gross Weight:
    0.56 kg
  • Package Level 1 EAN:
    6417019391960

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601418
  • E-Number (Sweden):
    3171088
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links