Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OT63F3C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OT63F3C

General Information

  • Extended Product Type:
    OT63F3C
  • Product ID:
    1SCA105338R1001
  • EAN:
    6417019392974
  • Catalog Description:
    OT63F3C CHANGE-OVER SWITCH
  • Long Description:
    Handle and shaft has to be ordered separately

Categories

  • Products » Low Voltage Products and Systems » Switches » Change-over and Transfer Switches » Transfer Switches

Popular Downloads

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.64 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 63 A
    (500 V) 63 A
    (690 V) 63 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 63 A
    (500 V) 63 A
    (690 V) 63 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 45 A
    (500 V) 45 A
    (690 V) 20 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 22 kW
    (500 V) 22 kW
    (690 V) 15 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 63 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 63 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    750 V
  • Rated Operational Voltage:
    750 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 1 kiloampere rms
  • Power Loss:
    2.8 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Handle and shaft not included
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    1.5 ... 35 mm²
  • Degree of Protection:
    Front IP20

Technical UL/CSA

  • Horsepower Rating UL/CSA:
    (acc. to UL 200 V) 15 Hp
    (acc. to UL 208 V) 15 Hp
    (acc. to UL 240 V) 15 Hp
    (acc. to UL 480 V) 30 Hp
    (acc. to UL 600 V) 30 Hp
  • Ampere Rating UL/CSA:
    60 A

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    102 mm
  • Package Level 1 Depth / Length:
    205 mm
  • Package Level 1 Height:
    103 mm
  • Package Level 1 Gross Weight:
    0.64 kg
  • Package Level 1 EAN:
    6417019392974

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • UNSPSC:
    39122233
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Sweden):
    3171263
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds