You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OT80F6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

OT80F6

General Information

  • Extended Product Type:
    OT80F6
  • Product ID:
    1SCA105427R1001
  • EAN:
    6417019393629
  • Catalog Description:
    OT80F6 SWITCH-DISCONNECTOR
  • Long Description:
    6-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included

Circular Value

Eco Transparency

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    91.5 mm
  • Product Net Depth / Length:
    84.5 mm
  • Product Net Weight:
    0.6 kg

Technical

  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 80 A
    (500 V) 80 A
    (690 V) 80 A
  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 80 A
    (500 V) 80 A
    (690 V) 80 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 75 A
    (500 V) 58 A
    (690 V) 20 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 22 kW
    (400 ... 415 V) 37 kW
    (500 V) 37 kW
    (690 V) 18.5 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 80 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 80 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 2.1 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 1.5 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (100 A fuse, ≤415 V) 50 kA
    (100 A fuse, 500 V) 100 kA
    (80 A fuse, 690 V) 50 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 4.5 W
  • Pollution Degree:
    3
  • Handle Type:
    Knob
    Handle and shaft not included
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3 / UL 508 / CSA C22.2 No. 14
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    6
  • Cable Cross-Section:
    Cu 1.5 ... 35 mm²
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    acc. IEC 60947-1 2 N·m
  • Mechanical Durability:
    20000
  • Lock Type:
    No

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V
  • Ampere Rating:
    80 A
  • Horsepower Rating UL/CSA:
    (110 ... 120 V AC) Single Phase 2 Hp
    (240 V AC) Single Phase 10 Hp
    (440 ... 480 V AC) Single Phase 20 Hp
    (550 ... 600 V AC) Single Phase 20 Hp
    (220 ... 240 V AC) Three Phase 20 Hp
    (440 ... 480 V AC) Three Phase 40 Hp
    (550 ... 600 V AC) Three Phase 40 Hp
  • Tightening Torque:
    acc. IEC 60947-1 2 N·m
  • Tightening Torque UL/CSA:
    18 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    1SCC301263D0201
  • Toxic Substances Control Act - TSCA:
    1SCC011025D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    111 mm
  • Package Level 1 Depth / Length:
    205 mm
  • Package Level 1 Height:
    102 mm
  • Package Level 1 Gross Weight:
    0.65 kg
  • Package Level 1 EAN:
    6417019393629

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5290 >> Disconnect switch
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601464
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links