You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OSZT2L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OSZT2L

General Information

  • Extended Product Type:
    OSZT2L
  • Product ID:
    1SCA106539R1001
  • EAN:
    6417019403182
  • Catalog Description:
    OSZT2L INTERLOCK
  • Long Description:
    OSZT2L INTERLOCK

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85052000
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    162 mm
  • Product Net Depth / Length:
    203 mm
  • Product Net Weight:
    0.75 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    72 mm
  • Package Level 1 Depth / Length:
    203 mm
  • Package Level 1 Height:
    162 mm
  • Package Level 1 Gross Weight:
    0.75 kg
  • Package Level 1 EAN:
    6417019403182

Classifications

  • Object Classification Code:
    N/A
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3661076
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links