Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTV1000ECK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTV1000ECK

General Information

  • Extended Product Type:
    OTV1000ECK
  • Product ID:
    1SCA107481R1001
  • EAN:
    6417019409863
  • Catalog Description:
    OTV1000ECK Handle+Cover
  • Long Description:
    OTV1000ECK HANDLE+COVER

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    106 mm
  • Product Net Depth / Length:
    400 mm
  • Product Net Weight:
    1.41 kg

Technical

  • Special Functions:
    ECK
  • Lock Type:
    Yes

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 Height:
    106 mm
  • Package Level 1 Gross Weight:
    1.5 kg
  • Package Level 1 EAN:
    6417019409863

Classifications

  • Object Classification Code:
    N/A
  • ETIM 5:
    EC000229 - Handle for power circuit breaker
  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • UNSPSC:
    39122221
  • WEEE Category:
    Product Not in WEEE Scope
  • E-Number (Finland):
    3650358
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds