Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OS100GJ03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OS100GJ03

General Information

  • Extended Product Type:
    OS100GJ03
  • Product ID:
    1SCA115436R1001
  • EAN:
    6417019477862
  • Catalog Description:
    OS100GJ03 FUSIBLE DISCONNECT SWITCH
  • Long Description:
    Switch Fuses,Front Operated,3-pole,03 (Left Side),Class J,100 A,Handle and shaft not included,

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    147 mm
  • Product Net Height:
    172 mm
  • Product Net Depth / Length:
    105 mm
  • Product Net Weight:
    1.815 kg
    4 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (500 V) 100 A
    (690 V) 100 A
  • Rated Operational Current AC-22A (Ie):
    (500 V) 100 A
    (690 V) 100 A
  • Rated Operational Current AC-23A (Ie):
    (500 V) 100 A
    (690 V) 100 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 45 kW
    (400 V) 75 kW
    (415 V) 75 kW
    (500 V) 90 kW
    (690 V) 132 kW
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 160 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 160 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Short-time Withstand Current (Icw):
    for 1 s 5 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 80 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 12 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Switches Operating Mechanism:
    03 (Left Side)
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Fuse Size:
    100 A
  • Fuse System:
    Class J
  • Operating Mode:
    Front Operated
  • Standards:
    UL98
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    2.5 ... 25 mm²
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    20 mm
  • Fuse Type:
    J

Technical UL/CSA

  • Horsepower Rating UL/CSA:
    (acc. to UL 240 V) 30 Hp
    (acc. to UL 480 V) 60 Hp
    (acc. to UL 600 V) 75 Hp
  • Ampere Rating UL/CSA:
    100 A
  • Tightening Torque UL/CSA:
    Wire-Clamp 120 in·lb
    Cable Lug 50 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    192 mm
    7.56 in
  • Package Level 1 Depth / Length:
    242 mm
    9.53 in
  • Package Level 1 Height:
    159 mm
    6.26 in
  • Package Level 1 Gross Weight:
    2.055 kg
    4.53 lb
  • Package Level 1 EAN:
    6417019477862

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC001040 - Fuse switch disconnector
  • ETIM 5:
    EC001040 - Fuse switch disconnector
  • ETIM 6:
    EC001040 - Fuse switch disconnector
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • UNSPSC:
    39122233
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds