You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OS60GJ12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OS60GJ12

General Information

  • Extended Product Type:
    OS60GJ12
  • Product ID:
    1SCA115448R1001
  • EAN:
    6417019538662
  • Catalog Description:
    OS60GJ12 FUSIBLE DISCONNECT SWITCH
  • Long Description:
    Switch Fuses,Front Operated,3-pole,12 (Between the Poles),Class J,60 A,Handle and shaft not included

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    112 mm
  • Product Net Depth / Length:
    118 mm
  • Product Net Weight:
    1.37 kg
    3.02 lb

Technical

  • Rated Operational Current AC-21A (Ie):
    (500 V) 60 A
    (690 V) 60 A
  • Rated Operational Current AC-22A (Ie):
    (500 V) 60 A
    (690 V) 60 A
  • Rated Operational Current AC-23A (Ie):
    (500 V) 60 A
    (690 V) 60 A
  • Rated Operational Power AC-23A (Pe):
    (220 ... 240 V) 18.5 kW
    (400 V) 30 kW
    (415 V) 30 kW
    (500 V) 37 kW
    (690 V) 55 kW
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 63 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 63 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 690 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 2.5 kiloampere rms
  • Rated Conditional Short-Circuit Current (Inc):
    (690 V) 80 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 7.5 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Switches Operating Mechanism:
    12 (Between the Poles)
  • Position of Line Terminals:
    Top In - Bottom Out, Bottom In - Top Out
  • Fuse Size:
    60 A
  • Fuse System:
    Class J
  • Operating Mode:
    Front Operated
  • Standards:
    UL98
    IEC 60947-3
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Cable Cross-Section:
    2.5 ... 25 mm²
  • Terminal Type:
    Screw Terminals
  • Rated Current (In):
    Main Circuit 60 A

Technical UL/CSA

  • Ampere Rating:
    60 A
  • Horsepower Rating UL/CSA:
    (acc. to UL 240 V) 15 Hp
    (acc. to UL 480 V) 30 Hp
    (acc. to UL 600 V) 50 Hp
  • Tightening Torque UL/CSA:
    Wire-Clamp 30 in·lb
    Wire-Clamp 35 in·lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    170 mm
    6.7 in
  • Package Level 1 Depth / Length:
    190 mm
    7.5 in
  • Package Level 1 Height:
    145 mm
    5.7 in
  • Package Level 1 Gross Weight:
    1.5 kg
    3.3 lb
  • Package Level 1 EAN:
    6417019538662

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC001040 - Fuse switch disconnector
  • ETIM 8:
    EC001040 - Fuse switch disconnector
  • ETIM 9:
    EC001040 - Fuse switch disconnector
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5291 >> Fuse switch disconnector
  • eClass:
    V11.1 : 27371401
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links