Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OEZXZ19SET/MOD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OEZXZ19SET/MOD

General Information

  • Extended Product Type:
    OEZXZ19SET/MOD
  • Product ID:
    1SCA117368R1001
  • EAN:
    6417019493824
  • Catalog Description:
    OEZXZ19SET/MOD Protection cover
  • Long Description:
    Plexiglass protection cover for steel sheet enclosed switches type OT315KA_/KU_3 or OT400DA_/DU_3. The cover is placed inside the enclosure.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    370 mm
  • Product Net Height:
    770 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    0.001 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    370 mm
  • Package Level 1 Depth / Length:
    770 mm
  • Package Level 1 Height:
    23 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    6417019493824

Classifications

  • Object Classification Code:
    N/A
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds