Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OEZXZ20SET/MOD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OEZXZ20SET/MOD

General Information

  • Extended Product Type:
    OEZXZ20SET/MOD
  • Product ID:
    1SCA117369R1001
  • EAN:
    6417019493831
  • Catalog Description:
    OEZXZ20SET/MOD Protection cover
  • Long Description:
    Plexiglass protection cover for steel sheet enclosed switches type OT630KA_/KU_3 or OT800EA_/EU_3. The cover is placed inside the enclosure.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    770 mm
  • Product Net Height:
    970 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    2.5 kg

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    770 mm
  • Package Level 1 Depth / Length:
    970 mm
  • Package Level 1 Height:
    23 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    6417019493831

Classifications

  • Object Classification Code:
    N/A
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds