Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTDC25F3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTDC25F3

General Information

  • Extended Product Type:
    OTDC25F3
  • Product ID:
    1SCA121458R1001
  • EAN:
    6417019526133
  • Catalog Description:
    OTDC25F3 DC Switch-disconnector
  • Long Description:
    OTDC25F3 DC Switch-disconnector, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, IEC 1000 VDC 25 A single circuit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Estonia (EE)

Popular Downloads

Dimensions

  • Product Frame Size:
    XS
  • Product Net Width:
    52.5 mm
    2.1 in
  • Product Net Height:
    89 mm
    3.5 in
  • Product Net Depth / Length:
    77.6 mm
    3.1 in
  • Product Net Weight:
    0.2 kg
    0.4 lb

Technical

  • Rated Operational Current DC-21B (Ie):
    (1000 V) 25 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 32 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 32 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V DC) 0.8 kA
  • Rated Short-time Withstand Current (Icw):
    (1000 V DC) 0.8 kA
    for 1 s 0.8 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 0.3 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Knob handle
  • Shaft Diameter:
    6 mm
    0.24 in
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting, DIN-rail mounting
  • Number of Circuits:
    1
  • Number of Poles:
    3
  • Cable Cross-Section:
    2.5 ... 16 mm²
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    1.2 … 1.4 N·m
  • Utilization:
    Photovoltaic
  • Utilization Category:
    Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Environmental Information:
    NA

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
    3.9 in
  • Package Level 1 Depth / Length:
    64 mm
    2.5 in
  • Package Level 1 Height:
    100 mm
    3.9 in
  • Package Level 1 Gross Weight:
    0.2 kg
    0.5 lb
  • Package Level 1 EAN:
    6417019526133

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3601355
  • E-Number (Sweden):
    3134020
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds