Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDC200U11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTDC200U11

General Information

  • Extended Product Type:
    OTDC200U11
  • Product ID:
    1SCA123767R1001
  • EAN:
    6417019545295
  • Catalog Description:
    OTDC200U11 PV Disconnect Switch
  • Long Description:
    OTDC200U11 PV Disconnect Switch, Terminal bolt kit included, Handle and shaft need to be ordered separately, Base mounting, UL 1000 VDC 200 A, IEC 1000 VDC 250 A

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 66,5 %
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility - Achieved
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line - Achieved
  • End of Life Instructions:
    1SCC301114M0201
  • ABB EcoSolutions:
    Yes

Eco Transparency

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    S1.0
  • Product Net Width:
    115.5 mm
    4.5 in
  • Product Net Height:
    176 mm
    6.9 in
  • Product Net Depth / Length:
    83.5 mm
    3.3 in
  • Product Net Weight:
    1.2 kg
    2.7 lb

Technical

  • Connection Configuration:
    Single circuit 2a, 2b
  • Rated Operational Current DC-21B (Ie):
    (1000 V) 250 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 250 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 250 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1500 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V DC) 10 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    (1000 V DC) 10 kA
    for 1 s 5 kA
    for 0.1 s 10 kA
  • Protection Type:
    Circuit breaker
  • Power Loss:
    at Rated Operating Conditions per Pole 9.5 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Positive Opening Operation Torque (Direct Opening Action):
    5 … 8 N·m
  • Shaft Diameter:
    6 mm
    0.24 in
  • Switches Operating Mechanism:
    Mechanism Between the Poles
    11 (Between the Poles)
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front Operated
  • Standards:
    UL98B and IEC 60947-1, -3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Circuits:
    1
  • Number of Poles:
    2
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    19.5 mm
    0.77 in
  • Tightening Torque:
    Cable Lug 15 … 22 N·m
    Cable Lug 133 … 195 lbf·in
  • Utilization:
    Photovoltaic
  • Utilization Category:
    Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)

Technical UL/CSA

  • Maximum Operating Voltage:
    1000Vdc, UL 98B
  • Ampere Rating:
    200A,1000Vdc,UL98B
  • Short-Circuit Current Rating (SCCR):
    10 kA
    1000 V DC
  • Tightening Torque:
    Cable Lug 15 … 22 N·m
    Cable Lug 133 … 195 lbf·in

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Environmental Information:
    NA

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    96 mm
    3.8 in
  • Package Level 1 Depth / Length:
    160 mm
    6.3 in
  • Package Level 1 Height:
    244 mm
    9.6 in
  • Package Level 1 Gross Weight:
    1.4 kg
    3 lb
  • Package Level 1 EAN:
    6417019545295

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • UNSPSC:
    39122233
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds