Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTDV250EK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTDV250EK

General Information

  • Extended Product Type:
    OTDV250EK
  • Product ID:
    1SCA127390R1001
  • EAN:
    6417019572390
  • Catalog Description:
    OTDV250EK Direct mounted handle
  • Long Description:
    OTDV250EK Direct Mounted Handle Kit - Black direct mounted handle with handle lenght 65mm. Suitable for OTDC100…250E_ and OTDC100…245U_ S-series. Package contains 1pc direct mounted handle, mechanism cover and shaft.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    S1.0
  • Product Net Width:
    90 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.09 kg
    0.19 lb

Technical

  • Power Loss:
    at Rated Operating Conditions per Pole 9.5 W
  • Handle Color:
    Black
  • Handle Length:
    65 mm
    2.6 in
  • Handle Type:
    Direct mounted handle
  • Shaft Diameter:
    6 mm
    0.24 in
  • Shaft Length:
    105 mm
    4.1 in
  • Standards:
    UL98B and IEC 60947-1, -3
  • Special Functions:
    No
  • Color:
    Black

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    40 mm
    1.6 in
  • Package Level 1 Depth / Length:
    90 mm
    3.5 in
  • Package Level 1 Height:
    130 mm
    5.1 in
  • Package Level 1 Gross Weight:
    0.1 kg
  • Package Level 1 EAN:
    6417019572390

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds