Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTM4000E3M230C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OTM4000E3M230C

General Information

  • Extended Product Type:
    OTM4000E3M230C
  • Product ID:
    1SCA129195R1001
  • EAN:
    6417019588766
  • Catalog Description:
    OTM4000E3M230C MOTORIZED SWITCH
  • Long Description:
    3-pole, motor operated, base mounted switch-diconnector with handle for manual operation, terminal bolt kit, handle and spare fuse storage clip and male connector for control circuit

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    686.5 mm
  • Product Net Height:
    410 mm
  • Product Net Depth / Length:
    165 mm
  • Product Net Weight:
    51 kg

Technical

  • Rated Operational Current AC-21B (Ie):
    (380 ... 415 V) 3800 A
  • Rated Operational Current AC-22B (Ie):
    (380 ... 415 V) 3800 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 3800 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1000 V
  • Rated Operational Voltage:
    Main Circuit 1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V) 176 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 80 kA
  • Motor Operational Voltage:
    220 ... 240 V AC
  • Power Loss:
    at Rated Operating Conditions per Pole 120 W
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Direct mounted handle
  • Switches Operating Mechanism:
    Mechanism at the End of the Switch
  • Distance Between Phases:
    Standard
  • Position of Line Terminals:
    Top In - Bottom Out
  • Operating Mode:
    Front operated
  • Standards:
    IEC 60947-3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Degree of Protection:
    Front IP00
  • Terminal Type:
    Lug terminals
  • Tightening Torque:
    acc. IEC 60947-1 50 … 75 N·m
  • Mechanical Durability:
    5000
  • Lock Type:
    Yes

Technical UL/CSA

  • Tightening Torque:
    acc. IEC 60947-1 50 … 75 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    590 mm
    23.2 in
  • Package Level 1 Depth / Length:
    790 mm
    31.1 in
  • Package Level 1 Height:
    210 mm
    8.3 in
  • Package Level 1 Gross Weight:
    68.05 kg
    150 lb
  • Package Level 1 EAN:
    6417019588766

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds