Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: ONE20M4Y

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ONE20M4Y

General Information

  • Extended Product Type:
    ONE20M4Y
  • Product ID:
    1SCA135540R1001
  • EAN:
    6417019641294
  • Catalog Description:
    ONE20M4Y Enclosed Switch Disconnector
  • Long Description:
    The plastic enclosed switch disconnector, is well suited for commersial and residential use. There are 3 color alternatives available, red/yellow, dark grey, and white. Typical applications could be fans, pumps, kitchen appliancies etc. The product withstand water and rain, acc. to class IP67, and is well suited for indoor and outdoor use. The plastic is UV protected. Two cable glands are included in the delivery. The terminals are easily available, thanks to the enclosure design and the removable switch. N and PE terminal included.

Circular Value

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Germany (DE)

Popular Downloads

Dimensions

  • Product Net Width:
    65 mm
  • Product Net Height:
    92 mm
  • Product Net Depth / Length:
    84 mm
  • Product Net Weight:
    0.13 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 20 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 15.2 A
  • Rated Operational Power AC-23A (Pe):
    (380 ... 415 V) 7.5 kW
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 20 A
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 690 V
  • Handle Color:
    Red
  • Handle Type:
    Round handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    4
  • Neutral Type:
    Fixed neutral
  • Connecting Capacity Main Circuit:
    Screw Clamp 0.75 ... 4 mm²
    Screw Clamp / PE Terminal 1pc, 0.75 ... 4 mm²
  • Cable Cross-Section:
    0.75 ... 4 mm²
  • Cable Entry Position:
    Top and/or Bottom
  • Cable Outlets Per Side:
    2xM20 / 2xM20
  • Degree of Protection:
    acc. to IEC 60529 IP67
  • Impact Resistance Rating:
    Housing IK09
  • Enclosure Material:
    Plastic
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Tightening Torque:
    Main Circuit 1.1 N·m

Technical UL/CSA

  • Tightening Torque:
    Main Circuit 1.1 N·m

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Depth / Length:
    103 mm
  • Package Level 1 Height:
    66 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    6417019641294

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • UNSPSC:
    39122233
  • IDEA Granular Category Code (IGCC):
    5293 >> Switch disconnector
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links