You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OTL63C3M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTL63C3M

General Information

  • Extended Product Type:
    OTL63C3M
  • Product ID:
    1SCA149140R1001
  • EAN:
    6417019787404
  • Catalog Description:
    OTL63C3M Enclosed change-over switch
  • Long Description:
    The enclosure of the OTL series is made of rigid alu-zinc coated steel with polyester powder coating. The enclosure has a hinged door, with door lock. The cover is interlocked, and can not be opened when switch is on. The interlock function can be defeated for thermographing. Suitable for outdoor use with respect to exposure to Ultraviolet Light, Water exposure and Immersion in accordance with UL746C. The cable entries are of knock out types. PE terminal included.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363030
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    300 mm
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    4.3 kg

Technical

  • Rated Operational Current AC-22A (Ie):
    (380 ... 415 V) 63 A
    (500 V) 63 A
    (690 V) 63 A
  • Rated Operational Current AC-23A (Ie):
    (380 ... 415 V) 45 A
    (500 V) 45 A
    (690 V) 20 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 63 A
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 750 V
  • Rated Operational Voltage:
    Main Circuit 750 V
  • Rated Short-Circuit Making Capacity (Icm):
    (690 V AC) 1.4 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 1 kA
  • Rated Conditional Short-Circuit Current (Inc):
    13 kA
  • Pollution Degree:
    3
  • Handle Color:
    Black
  • Handle Type:
    Pistol handle
  • Standards:
    IEC 60947-1, -3
  • Number of Poles:
    3
  • Connecting Capacity Main Circuit:
    Screw Clamp 1.5…35 mm²
    Screw Clamp / PE Terminal 2pcs, 10…70 mm²
  • Cable Entry Position:
    Up/Down
  • Cable Outlets Per Side:
    2xø50.5+ø16.5 / 2xø50.5+ø16.5
  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Material:
    Steel sheet
  • Maximum Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Mounted Auxiliary Contacts:
    0 NO, 0 NC
  • Mechanical Durability:
    20000

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    212 mm
  • Package Level 1 Depth / Length:
    313 mm
  • Package Level 1 Height:
    191 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    6417019787404

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links