Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OXB1000E3S4Q54B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

OXB1000E3S4Q54B

General Information

  • Extended Product Type:
    OXB1000E3S4Q54B
  • Product ID:
    1SCA153650R1001
  • EAN:
    6417019843896
  • Catalog Description:
    OXB1000E3S4Q54B ENCLOSED AUTOMATIC TRANSFER SWITCH
  • Long Description:
    The all-new TruONE is the world’s first true purpose-built automatic transfer switch, engineered to incorporate switch and controller in one seamless unit.
    Performance tested beyond standard requirements, TruONE stands ready to ensure the steady delivery of critical power at all times.
    Its self-contained design reduces the number of wires and connections, which speeds installation and minimizes the potential for connection failures to ensure best-in-class reliability.
    Its predictive maintenance and modular components reduce downtime and service costs. And its advanced connectivity is ready for the future.
    Every TruONE features a wide voltage range from 200 to 480 VAC (with +/-20% tolerance), reducing the need to stock multiple SKUs, reducing inventory and saving space in the warehouse.
    Main characteristics of this particular TruONE type:
    Enclosed style ATS, delayed transition type I-O-II operation, Level 4 controller (Touch).
    Cable connections from the bottom, one large cable entry flange on bottom side, top side blank and door with 2 locks.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • Country of Origin:
    Bulgaria (BG)

Popular Downloads

Dimensions

  • Product Net Width:
    810 mm
  • Product Net Height:
    1010 mm
  • Product Net Depth / Length:
    300 mm
  • Product Net Weight:
    115 kg

Technical

  • Rated Operational Current AC-31B (Ie):
    (200 … 415 V AC) 1000 A
  • Rated Operational Current AC-32B (Ie):
    (200 … 415 V AC) 1000 A
  • Rated Operational Current AC-33B (Ie):
    (200 … 415 V AC) 1000 A
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 1000 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    Main Circuit 200-480 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 0.3 s 50 kiloampere rms
  • Pollution Degree:
    3
  • Handle Type:
    Direct mounted handle
  • Fourth Pole Position:
    Left and Right Side
  • Fourth Pole Type:
    Switched - Simultaneous Function
  • Position of Line Terminals:
    Bottom In - Bottom Out
  • Standards:
    IEC 60947-6-1
  • Controller Type:
    Level 4 (Touch)
  • Special Functions:
    Enclosed style
  • Number of Poles:
    4
  • Cable Entry Position:
    Bottom/Bottom
  • Degree of Protection:
    acc. to IEC 60529 IP54
  • Enclosure Material:
    Steel sheet
  • Terminal Type:
    Bolt
  • Transition Type:
    Delayed

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    835 mm
  • Package Level 1 Depth / Length:
    1035 mm
  • Package Level 1 Height:
    360 mm
  • Package Level 1 Gross Weight:
    120 kg

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds