Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: OTDC500F22

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

OTDC500F22

General Information

  • Extended Product Type:
    OTDC500F22
  • Product ID:
    1SCA158302R1001
  • EAN:
    6417019874074
  • Catalog Description:
    OTDC500F22 DC Switch-disconnector
  • Long Description:
    A fully optimized four-pole DC switch-disconnector for 1000V utility-scale photovoltaic power plants covering 315-630A current range. The new design offers both a size reduction and an increase in efficiency and performance.
    The four-pole 1000V DC Switch helps manufacturers improve system efficiency. The compact size of the new OTDC range makes it possible for manufacturers to reduce the size of combiner boxes and inverters.
    Main characteristics of this particular OTDC type:
    Disconnect double PV circuit, Approved according to IEC 60947-1, -3

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85363090
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    M
  • Product Net Width:
    255.5 mm
    10.1 in
  • Product Net Height:
    211 mm
    8.3 in
  • Product Net Depth / Length:
    135 mm
    5.3 in
  • Product Net Weight:
    7.5 kg
    16.5 lb

Technical

  • Connection Configuration:
    Double circuit 4a, 4c
  • Rated Operational Current DC-21B (Ie):
    (1000 V) 500 A
  • Rated Operational Current DC-22B:
    (1000 V) 400 A
  • Rated Operational Current DC-PV1:
    (1000 V) 500 A
  • Rated Operational Current DC-PV2:
    (1000 V) 500 A
  • Conventional Free-air Thermal Current (Ith):
    500 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 500 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    1500 V
  • Rated Operational Voltage:
    1000 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1000 V DC) 10 kA
  • Rated Short-time Withstand Current (Icw):
    (1500 V DC) 10 kA
    for 1 s 10 kA
  • Power Loss:
    at Rated Operating Conditions per Pole 20 W
  • Pollution Degree:
    3
  • Handle Type:
    Handle and shaft not included
  • Shaft Diameter:
    12 mm
    0.47 in
  • Switches Operating Mechanism:
    Mechanism Between the Poles
    22 (Between the Poles)
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    No
  • Mounting Type:
    Base mounting
  • Number of Circuits:
    2
  • Number of Poles:
    4
  • Degree of Protection:
    Front IP20
  • Terminal Type:
    Lug terminals
  • Terminal Width:
    30 mm
    1.2 in
  • Tightening Torque:
    Cable Lug 30…40 N·m
  • Mechanical Durability:
    10000 cycle
  • Utilization:
    Photovoltaic
  • Utilization Category:
    Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)
    Switching of mixed resistive and inductive loads, including moderate overloads (i.e. shunt motors) - occasional actuation (DC-22B)
    Switching of single PV string(s) without reverse and overcurrents (DC-PV1)
    Switching of several PV string(s) with reverse and overcurrents (DC-PV2)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
    10.6 in
  • Package Level 1 Depth / Length:
    310 mm
    12.2 in
  • Package Level 1 Height:
    200 mm
    7.9 in
  • Package Level 1 Gross Weight:
    7.8 kg
    17.1 lb
  • Package Level 1 EAN:
    6417019874074

Classifications

  • Object Classification Code:
    Q
  • ETIM 5:
    EC000216 - Switch disconnector
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds