Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OTDC1000FV22-ESS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTDC1000FV22-ESS

General Information

  • Extended Product Type:
    OTDC1000FV22-ESS
  • Product ID:
    1SCA161289R1001
  • EAN:
    6417019913919
  • Catalog Description:
    OTDC1000FV22-ESS DC Switch-disconnector
  • Long Description:
    ABB offers new OTDC Switch-disconnectors specially designed for reliable switching for ESS applications were higher performance is needed. They are durable and virtually maintenance-free, and offer easy installation for all imaginable situations.
    Depending on the ESS layout and the customer’s wishes, the OTDC switch-disconnectors may be used in one or more sections of the overall setup, for the battery protection.
    Main characteristics of this particular OTDC type:
    Rated conditional short circuit current with fuses is 30kA, 4-Pole, 1500Vdc, Approved according to IEC 60947-1, -3

Circular Value

  • ABB EcoSolutions:
    Yes
  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 59,09 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    1SCC301112M0201
  • Environmental Product Declaration - EPD:
    1SCC301247D0201
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Improved Resource Efficiency for Customers:
    Product Efficiency - Product considered more energy-efficient compared to similar product on market or older products from the same line
  • REACH Declaration:
    1SCC301240D0201
  • RoHS Information:
    1SCC301239D0201
  • Toxic Substances Control Act - TSCA:
    1SCC301321D0201

Eco Transparency

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85353010
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    M
  • Product Net Width:
    196.2 mm
    7.7 in
  • Product Net Height:
    211 mm
    8.3 in
  • Product Net Depth / Length:
    148 mm
    5.8 in
  • Product Net Weight:
    9.7 kg
    21.3 lb

Technical

  • Connection Configuration:
    Single circuit 6c, 6g
  • Rated Operational Current DC-21B (Ie):
    (1500 V) 1000 A
  • Conventional Free-air Thermal Current (Ith):
    Θ = 40 °C 1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Operational Voltage:
    1500 V
  • Rated Short-Circuit Making Capacity (Icm):
    (1500 V DC) 63 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    (1500 V DC) 10 kA
    for 1 s 10 kA
    for 0.1 s 63 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (1500 V DC) 100 kA
  • Protection Type:
    Any fuse which does not exceed Iq,RMS= 100kA and I2t= 1,08Ma2s
  • Power Loss:
    at Rated Operating Conditions per Pole 30...32 W
  • Handle Type:
    Handle and shaft not included
  • Positive Opening Operation Torque (Direct Opening Action):
    18 … 30 N·m
  • Shaft Diameter:
    12 mm
    0.47 in
  • Switches Operating Mechanism:
    Mechanism Between the Poles
    22 (Between the Poles)
  • Position of Line Terminals:
    Top In - Bottom Out
    Bottom In - Top Out
  • Operating Mode:
    Front Operated
  • Standards:
    IEC 60947-1, -3
  • Special Functions:
    No
  • Mounting Type:
    Base Mounting
  • Number of Circuits:
    1
  • Number of Poles:
    4
  • Terminal Width:
    30 mm
    1.2 in
  • Utilization:
    Energy Storage System (ESS)
  • Utilization Category:
    Switching of resistive loads, including moderate overloads - occasional actuation (DC-21B)
    Switching of single PV string(s) without reverse and overcurrents (DC-PV1)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC301321D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
    10.6 in
  • Package Level 1 Depth / Length:
    310 mm
    12.2 in
  • Package Level 1 Height:
    200 mm
    7.9 in
  • Package Level 1 Gross Weight:
    10 kg
    22 lb
  • Package Level 1 EAN:
    6417019913919

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • eClass:
    V11.1 : 27371403
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links