Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: OTDCS200GG1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OTDCS200GG1

General Information

  • Extended Product Type:
    OTDCS200GG1
  • Product ID:
    1SCA161884R1001
  • EAN:
    6417019918846
  • Catalog Description:
    OTDCS200GG1 Terminal shroud
  • Long Description:
    OTDCS200GG1 Terminal Shroud Kit - Grey terminal shroud suitable with mechanical lugs OZXA100, OZXA200 and OZXA252, compression lugs and busbars. Suitable for OTDC100…250_G_ S-series. Package of 1pc.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Frame Size:
    S2.0
  • Product Net Width:
    108 mm
    4.3 in
  • Product Net Height:
    123 mm
    4.8 in
  • Product Net Depth / Length:
    38.5 mm
    1.5 in
  • Product Net Weight:
    0.06 kg
    0.13 lb

Technical

  • Special Functions:
    No
  • Color:
    Grey

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Toxic Substances Control Act - TSCA:
    1SCC301321D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    130 mm
    5.1 in
  • Package Level 1 Depth / Length:
    130 mm
    5.1 in
  • Package Level 1 Height:
    50 mm
    2 in
  • Package Level 1 Gross Weight:
    0.06 kg
    0.13 lb
  • Package Level 1 EAN:
    6417019918846

Classifications

  • Object Classification Code:
    Q
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • UNSPSC:
    39122221
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • eClass:
    V11.1 : 27371392
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links