You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: OEZXR159

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

OEZXR159

General Information

  • Extended Product Type:
    OEZXR159
  • Product ID:
    1SCA162256R1001
  • EAN:
    6417019923338
  • Catalog Description:
    OEZXR159 rubber flange
  • Long Description:
    Rubber type ring flange cable gland for cables 28…59mm. Suitable for large steel sheet enclosure prepared for ring-flange cable glands.

Circular Value

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Popular Downloads

Dimensions

  • Product Net Width:
    87 mm
  • Product Net Height:
    59 mm
  • Product Net Depth / Length:
    87 mm
  • Product Net Weight:
    0.251 kg

Technical

  • Degree of Protection:
    acc. to IEC 60529 IP65
  • Enclosure Type:
    Accessory
  • Enclosure Material:
    Rubber

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Toxic Substances Control Act - TSCA:
    1SCC340095D0201

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    87 mm
  • Package Level 1 Depth / Length:
    87 mm
  • Package Level 1 Height:
    59 mm
  • Package Level 1 Gross Weight:
    0.251 kg
  • Package Level 1 EAN:
    6417019923338

Classifications

  • ETIM 7:
    EC000441 - Cable gland
  • ETIM 8:
    EC000441 - Cable gland
  • ETIM 9:
    EC000441 - Cable gland
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • E-Number (Finland):
    3642446
  • E-Number (Sweden):
    2600070
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links