You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FRONT LEVER S6 F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FRONT LEVER S6 F

General Information

  • Extended Product Type:
    FRONT LEVER S6 F
  • Product ID:
    1SDA014035R1
  • EAN:
    8015644140359
  • Catalog Description:
    FRONT LEVER S6 F
  • Long Description:
    FRONT LEVER S6 F

Environmental

Ordering

  • EAN:
    8015644140359
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    60 mm
  • Product Net Depth / Length:
    0.2 m
  • Product Net Weight:
    0.528 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    160 mm
  • Package Level 1 Gross Weight:
    0.528 kg
  • Package Level 1 EAN:
    8015644140359

Additional Information

  • Device:
    S6
  • Product Main Type:
    Spare Parts
  • Product Name:
    Accessory
  • Suitable For:
    S6
  • Suitable for Product Class:
    Isomax

Certificates and Declarations

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links