Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SOR 110V S6-S7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SOR 110V S6-S7

General Information

  • Extended Product Type:
    SOR 110V S6-S7
  • Product ID:
    1SDA014138R1
  • EAN:
    8015644141387
  • Catalog Description:
    SOR 110V S6-S7
  • Long Description:
    SOR 110V S6-S7

Ordering

  • EAN:
    8015644141387
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    60 mm
  • Product Net Length:
    140 mm
  • Product Net Depth / Length:
    0.14 m
  • Product Net Weight:
    0.207 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.207 kg
  • Package Level 1 EAN:
    8015644141387

Additional Information

  • Product Main Type:
    Spare Parts
  • Product Name:
    Accessory
  • Suitable For:
    S6
    S7
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds