Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CONNECTOR CONTACTS AUX. S7 L=1MT F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

CONNECTOR CONTACTS AUX. S7 L=1MT F

General Information

  • Extended Product Type:
    CONNECTOR CONTACTS AUX. S7 L=1MT F
  • Product ID:
    1SDA014207R1
  • EAN:
    8015644142070
  • Catalog Description:
    CONNECTOR CONTACTS AUX. S7 L=1MT F
  • Long Description:
    CONNECTOR CONTACTS AUX. S7 L=1MT F

Ordering

  • EAN:
    8015644142070
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    110 mm
  • Product Net Height:
    60 mm
  • Product Net Length:
    140 mm
  • Product Net Depth / Length:
    0.14 m
  • Product Net Weight:
    0.138 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    60 mm
  • Package Level 1 Depth / Length:
    110 mm
  • Package Level 1 Gross Weight:
    0.138 kg
  • Package Level 1 EAN:
    8015644142070

Additional Information

  • Order Multiple:
    1 piece
  • Product Main Type:
    Spare Parts
  • Product Name:
    Accessory
  • Suitable For:
    S7
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds