Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FRONT LEVER S7 F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

FRONT LEVER S7 F

General Information

  • Extended Product Type:
    FRONT LEVER S7 F
  • Product ID:
    1SDA014227R1
  • EAN:
    8015644142278
  • Catalog Description:
    FRONT LEVER S7 F
  • Long Description:
    FRONT LEVER S7 F

Ordering

  • EAN:
    8015644142278
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    170 mm
  • Product Net Height:
    55 mm
  • Product Net Length:
    200 mm
  • Product Net Depth / Length:
    0.2 m
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    170 mm
  • Package Level 1 Gross Weight:
    4.15 kg
  • Package Level 1 EAN:
    8015644142278

Additional Information

  • Device:
    S7
  • Product Main Type:
    Spare Parts
  • Product Name:
    Accessory
  • Suitable For:
    S7
  • Suitable for Product Class:
    Isomax

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds